text.skipToContent text.skipToNavigation

ST BLD RECP 50A 125/250 3P 4W NAFTA

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Straight Blade Receptacle 50A 125/250 3P 4W NAFTA
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials, durability, and time-tested design

Specifications

General Info
Product Line Pass & Seymour
Country Of Origin United States
Dimensions
Product Width US 2.5 in
Product Depth US 2.2 in
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
Technical Information
Amperage 50 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the torque amount for this outlet? 3894NA

Asked by: HB
That's Legrand tech support.
Answered by: HB
Date published: 2022-07-22

What is the difference between this model and the 3894 model?

Asked by: Dewwut
The 3894 Country of Origin is China. The Country of Origin for 3894NA is Mexico, which makes it Buy American Act Compliant
Answered by: Legrand Technical Support
Date published: 2019-09-24
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_3894NA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT