text.skipToContent text.skipToNavigation

Discontinued - Specification Grade Dead Front Outlet Branch Circuit AFCI Receptacle, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  AF202DFLA

Pass & Seymour Arc Fault Circuit Interrupter (AFCI) Receptacles are the latest innovation in electrical safety and a code-approved alternative to AFCI breakers. AFCI Receptacles protect against electrical fires by detecting arc faults and de-energizing the circuit.

For detailed AFCI receptacle information, visit our AFCI Headquarters.

Visit NEMA's website for more information on all things AFCI.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Feed-through protection
  • Two back-wire holes per termination add wiring flexibility, eliminate pigtailing and save box space.
  • Ground terminal back-wire for faster installation.
  • Auto-ground clip assures positive ground to metal box
  • Tamper-Resistant automatic shutter system prevents children from inserting objects such as hairpins or keys.
  • High-impact-resistant thermoplastic construction for superior strength and durability.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  AF202DFLA
Color Light Almond
Country Of Origin China
Listing Agencies / 3rd Party Agencies
CSA Listed Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

why is the AF20DI a nonsalable product? thanks

Asked by: Joy Trumble
This device has been discontinued.
Answered by: Wiremold Tech Support
Date published: 2023-03-31
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_AF20DFLA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 53ms
  • QUESTIONS, PRODUCT