text.skipToContent text.skipToNavigation

Specification Grade Decorator Switch, Black

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 72ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Back and Side-Wire, Decorator Switch, 20A, 120/277V.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Impact-resistant polycarb back body and frame.
  • Cushioned thermoplastic paddle assures smooth, quiet, long term operation.
  • Unique single rocking butterfly contact provides long term consistent performance with significantly fewer moving parts.
  • Internal screw-pressure-plate back and side wire capability for easy installation with #14 - #10 stranded or solid copper/copper clad wire.
  • Terminals made of high conductivity brass and serrated for maximum wire gripping.
  • Silver alloy contacts integrally formed to the butterfly actuator assures reliable performance.
  • Integral auto-ground clip for positive ground to metal boxes.
  • Tri-drive ground, terminal, and mounting screws.
  • All terminal screws backed out, ready-to-install.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin Mexico
Application Sector Industrial
Standard UL 20
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus ListingNumber  140597
cULus Listed  Yes
CSA File Number  17446
Technical Information
Amperage 20 A
Voltage 120.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;