Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
4X2 HDMI® Matrix Switch 4K30
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Product Series: TruLink
Type: HDMI Splitters and Switches
Cord Information
Connector Type End One: HDMI Female

Electrical Specifications
• External Power Supply: 5V DC@2A
• Power Consumption(max): 4 Watts

Signal Specifications
• Input Video Signal: 5 Volts p-p (TTL)
• Output Video: HDMI
• HDMI Input/output Connector: Type A 19 pin
• Panel Refresh Rate: 50/60Hz
• Video Amplifier Bandwidth: 3.4Gbps/340MHz (10.2gbps)
• Interlaced Resolutions(50&60Hz): 480i,576i,1080i
• Progressive Resolutions(50&60Hz): 480p,576p,720p,1080p
3840x2160 60hz 4:2:0
3840x2160 30hz 4:4:4

Physical Specifications
• Operating Temperature: 0°C to +70°C
• Storage Temperature: -10°C to +80°C
• Operating Humidity: 10% to 85 % RH (no condensation)
• Storage Humidity: 5% to 90% RH (no condensation)

Physical Characteristics
• Dimensions (HxWxD): 25mmH x 110mmW x 260mmD
(1 inch H x 4.3Inch W x 10.2inch D)
• Weight(Net): 0.854KGs (1.88lb)

Resources