Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
8in One HD15 VGA Male to Two HD15 VGA Female Y-Cable
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Beige
Type: VGA Splitter Cables
Component Type: Cables
Dimensions
Height (US): 0.5"
Length (US): 8.5"
Width (US): 7.5"
Weight: 0.28 lbs
Cord Information
Connector Type End One: VGA Male
Connector Type End Two: VGA Female
Cord Length US: 8"
Buy American Act Compliance
Country Of Origin: CHINA
Warranty: Lifetime