text.skipToContent text.skipToNavigation

radiant® Outdoor Ultra-Fast USB Outlet, Ivory

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

$67.08 USD

Charge phones, tablets and more up to 40% faster, anywhere, with the Outdoor Ultra-Fast USB Outlet from the radiant® Collection. With an industry-leading 27W of power supplying the built-in USB Type-A and USB Type-C connections, this outlet helps you get that full battery feeling with convenience and speed – no bulky adapters needed. Easy to install and featuring the sleek, clean lines of radiant, the Outdoor Ultra-Fast USB Outlet is engineered for weather* resistance to add advanced functionality to your patio, pool area, deck or porch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
Color Ivory
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed with weather-resistance for use in outdoor locations such as decks, patios and pool areas. *Must be installed in weatherproof enclosure per NEC requirements.
  • Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
  • Includes connections for both traditional USB Type-A and the newer USB Type-C , to accommodate all mobile devices.
  • All Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • Protects children with a patented tamper-resistant shutter system that prevents improper insertion of foreign objects, complete with "invisi-shutters" for an invisible effect.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.

Specifications

General Info
Product Line Pass & Seymour
Color Ivory
Country Of Origin China
Number of Receptacles 2
Features USB-A Charging, USB-C Charging
Outlet Type Outdoor, Residential, USB-Charging
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.693 in
Product Depth US 1.35 in
Product Height US 2.677 in
Technical Information
USB Amperage 6 A
Number of USBs 2
USB Power Output 15 W
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Outdoor
Mounting Type Box
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the amperage of the outlet? 15 or 20?

Asked by: Bill B
The WRR26USBAC6W is a 15A rated receptacle.
Answered by: Legrand Technical Support
Date published: 2022-04-26

Does Legrand manufacture USB charging receptables that are sheilded against Radio Interference?

Asked by: Kimbo
All of our USB products meet FCC Class 15, Part B for radiated and conducted emissions.
Answered by: Legrand Technical Support
Date published: 2020-05-09

Is it also a gfci ?

Asked by: Martinelectric
The WRR26USBAC6W is not a GFCI receptacle. We do not have USB/GFCI combination available at this time.
Answered by: Legrand Technical Support
Date published: 2020-05-09
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WRR26USBAC6I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT