text.skipToContent text.skipToNavigation

DLM WIRELESS ROOM CONTROLLER 1-RELAY 0-10V 16A

LMRC-611-16M Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMRC-611-16M is a wireless DLM room controller, part of the foundation of the wireless Digital Lighting Management (DLM) system which includes occupancy sensors, daylighting controls, and switches for energy-efficient control. The LMRC-611-16M includes one relay to switch a total of 16 amps, a high-efficiency switching power supply, and both Class 1 and Class 2 0–10 volt outputs for control of dimmable loads including compatible LED drivers and electronic ballasts.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Built-in IPv6 Mesh and Bluetooth® low energy technology antenna provides robust signal strength and reliable communication
  • Quick and easy KO mounting and wireless installation—no Cat 5e cables!
  • Plug n’ Go™ automatic configuration and DLM Configuration App support
  • Uses IPv6 wireless to establish network communication with DLM wireless devices
  • Plenum-rated wireless room controller with 0-10 volt dimming output
  • Commissioning using DLM Configuration App

Specifications

General Info
Color White
Product Series LMRC
Type Room Controller
Material ABS
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features Metered, Wireless
Installation Location Ceiling
Warranty Type 5-Year
Standard UL 924, UL 60730, UL 2043, cUL, FCC part 15, PEP, RoHS 2011/65/EC, ISO 14025:2010, ISO 14001, ISO 14040:2006, ISO 14044:2006
UPC Number 754182944187
Dimensions
Product Depth US 2.0 in
Product Height US 4.4 in
Product Volume US 44.6 cu in
Product Width US 3.9 in
Product Weight US 0.6 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Antenna Integrated, Internal
Antenna Pattern Omni-directional
Number of Connections 1
Topology Wireless Mesh
Wire Connection Type Wireless
Dimming Compatibility 0-10 V
Compatibility Bluetooth, DLM Wireless (IPv6)
Encryption AES 128-bit
Frequency Band 2.4 GHz
Has Battery No
Indoor/Outdoor Indoor
Input Voltage 120/277 VAC
Line Frequency 50 Hz, 60 Hz
Load Rating 16 A @ 120/277 VAC
Location Rating Dry
Mounting Type 1/2 in Knockout, 4 in Deep J-Box
Number of Relays 1
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Security Method Data Encryption
Storage Temperature 23° - 176° F
Wireless Range Bluetooth, up to 30 ft, IPv6 6LoWPAN, up to 100 ft

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a switch that goes along with this specific controller

Asked by: chris clay
Any on the LMSW-600 series switches will work with the LMRC-611 controller.
Answered by: Pass & Seymour Technical Support
Date published: 2024-12-10
  • y_2026, m_5, d_3, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LMRC-611-16M, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT