text.skipToContent text.skipToNavigation

PIR Wall Switch Occupancy Sensor, 120/277V, Red

PW-302-R Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The PW-302 passive infrared (PIR) wall switch sensor turns lights ON and OFF based on occupancy. It contains two relays for controlling two independent lighting loads or circuits, and a variety of features.
Color Red
BAA No
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • High sensitivity and dense coverage for exceptional performance
  • Two relays for control of two separate lighting loads or circuits
  • Defaults to Auto-ON to 50% operation for maximum energy savings
  • Optional neutral connection with break off tab to expose neutral terminals
  • 120/240/277 VAC and 347 VAC models
  • Allows multi-way control from one of up to four control locations

Specifications

General Info
Color Red
Product Type Sensor, Wall Switch
Material ABS
Finish Gloss
Application Sector Commercial
Product Family / Series / Group Standalone
Product Line Wattstopper
Country Of Origin China
Features Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment, Vandal Resistant Lens
Included Sensor Mask
Installation Location Wall
Switch Type Motion Sensor
Warranty Type 5-Year
Standard UL, cUL
UPC Number 754182935314
Dimensions
Product Depth US 1.81 in
Product Height US 4.5 in
Product Volume US 36.425 cu in
Product Width US 1.8 in
Product Weight US 0.3275 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Rockers 0
On Function Selectable Auto/Manual
Requires Neutral Wire No
Wire Connection Type Flying Leads
Has Battery No
Indicator PIR Detection LED
Indoor/Outdoor Indoor
Input Voltage 120/240/277 VAC
Light Level Adjustment 8-180 fc
Line Frequency 50 Hz, 60 Hz
Load Rating 1000 W @ 120 VAC, 1200 W @ 240/277 VAC
Location Rating Dry
Mounting Type In-Wall
Number of Buttons 2
Number of Poles Multi-Location, Single Pole
Timer Type DIP Switch
Timer Duration 5-30 Minutes
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Sensing Range Major motion 35 x 30 ft,Minor motion 20 x 15 ft
Sensitivity Adjustment PIR (Min/Max)
Sensor Type Occupancy
Sensor Technology Passive Infrared (PIR)
Sensor Coverage Pattern 180 °
Sensor Mounting Height 4 ft
Storage Temperature 23° - 176° F, -5° - 80° C
Engraving Type Blank

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

DOES THE BLUE WIRE WITH THE WHITE STRIPE HAVE TO BE CONNECTED TO THE NEUTRAL?

Asked by: RUBEN
No. The blue wire with the white stripe may be connected to neutral or to ground. It must be connected to one of these conductors for the device to operate properly.
Answered by: Tier 1 Tech Support
Date published: 2025-12-15

how do you adjust the timer ? light stays on too long after room is vacated

Asked by: Rick
What does the button on the right do and how do I operate it
Answered by: D.
Date published: 2025-09-13
  • y_2026, m_10, d_8, h_12CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_PW-302-R, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT