text.skipToContent text.skipToNavigation

0-10V Decorator Dimmer, White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wattstopper 0-10V Decorator Dimmer (DCLV2) from Legrand is a stylish device that can dim LED lighting in small and mid-sized new construction and renovation projects. It provides building occupants with a clean aesthetic and an easy-to-use device to customize the lighting levels in their application space.  For a clean and classy aesthetic in your work spaces, combine the DCLV2 with radiant® screwless wall plates.

The DCLV2 is a low voltage (Class 2) device that smoothly dims controlled fluorescent dimming ballasts or 0-10V LED lighting fixtures.  The device can be combined with the BZ-150 power pack and a CI or DT Series ceiling sensor to detect occupancy and turn lighting off after the space is vacated.

The DCLV2 allows building owners to be code compliant with their lighting solutions by providing Manual-On or Partial-Auto On in regions that are adopting IECC or ASHRAE 90.1 code standards. 

Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • May be used for on/off lighting and 0-10V dimming control
  • Sinks up to 50mA, to control 25 drivers/ballasts wired in parallel and sourced at 2mA (more drivers/ballasts are possible with lower current fixtures)
  • Controls two external maintained relays
  • Recalls last-used light level (preset)
  • Two-second fade rate
  • Power failure restore to last-used level
  • Compatible with decorator wall plates

Specifications

General Info
Color White
Product Type Dimmer, Wall Switch
Material Plastic
Finish Gloss
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Features 0-10V Dimming
Number of Switches 1
Switch Type Paddle
Warranty Type 5-Year
Standard UL, cUL
UPC Number 754182943715
Dimensions
Product Depth US 2.0 in
Product Height US 4.2 in
Product Volume US 14.3 cu in
Product Width US 1.7 in
Product Weight US 0.2 lb
Additional Information
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Current Draw 16 mA
Number of Rockers 1
Requires Neutral Wire No
Wire Connection Type Screw Terminals
Dimming Compatibility 0-10 V, On/Off
Compatibility BZ Power Packs, CI, DT, ELCU-200
Indoor/Outdoor Indoor
Load Rating 50 mA @ 24 VDC
Load Type LED
Mounting Type In-Wall
Number of Poles Single Pole
Operating Temperature 32°-104°F
Maximum Humidity 80% (relative humidity, non-condensing)
Preset Yes
Voltage 9.5 VDC

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you suggest elv/dimmer switch product name

Asked by: alpha
A common recommendation for ELV dimming is the RH703PTU. This dimmer supports electronic low voltage (ELV), incandescent, and halogen loads, offering smooth performance and compatibility with a variety of lighting systems.
Answered by: Tier 1 Tech Support
Date published: 2025-07-22

The DCLV2 can be a three way if it needed to be ?

Asked by: Estrada
No, the DCLV2 is a single-pole switch and is not designed for use in a three-way configuration. Two 0-10V controllers—such as DCLV2 switches—cannot be wired in parallel for this type of operation. Here’s why: All 0-10V controllers operate by adjusting a 10V signal through a resistive circuit—similar in concept to a traditional rheostat or wall dimmer. When one controller adjusts the resistance, it modulates the voltage accordingly. However, if you introduce a second controller into the same circuit, it cannot override or reduce the resistance already present; it can only add more. This creates a situation where both controllers are influencing the same signal but cannot work independently or reliably together. For example, if one controller sets the lighting to full dim, the second controller cannot raise the level beyond that. Essentially, the two devices begin to conflict rather than cooperate. For true three-way functionality, a different control approach would be required. DLM would be appropriate for this implementation.
Answered by: Tier 1 Tech Support
Date published: 2025-10-22

Is this product Buy America Act compliant

Asked by: Ron B.
The DCLV2 is not compliant with the Buy America Act (BAA). Wattstopper devices that meet BAA compliance requirements are designated with a “-U” suffix in the catalog number. For specification and design inquiries, please reach out to the Application Engineering and Design team.
Answered by: Tier 1 Tech Support
Date published: 2025-03-27

I have 2 BZ-150 power packs each controlled by 2 7 terminal low voltage switches and 1 occupancy sensor. How would I wire this so I can turn on 2 different lights with 1 sensor?

Asked by: Melvin Kelly
The DCLV2 switches are designed as single-pole switches and are not compatible for use with other switches, including additional DCLV2 units. When attempting to bridge two DCLV2 switches with a single occupancy sensor, the wiring configuration can cause the switches to operate unpredictably. For applications requiring multiple dimmers controlled by a single occupancy sensor, I recommend considering our Digital Lighting Management (DLM) product line. DLM offers greater flexibility and is designed to support such configurations effectively.
Answered by: Tier 1 Tech Support
Date published: 2025-02-10

Is there another dimmer switch compatible with this system that has a toggle for the dimmer instead of the push button?

Asked by: Bbrown
Wattstopper's current product line does not have a toggle switch dimmer available.
Answered by: Pass & Seymour Technical Support
Date published: 2024-11-26

DT-305 with BZ-250 and DCLV2. Walls switch activates lights first thing in the morning but the moment lighting turns off for any reason, a length of time must pass before lighting can be activated again.

Asked by: Larry
Hi Larry, It sounds like the DCLV2 switch needs to be set to auto on mode. Please see the link below to the install guide for that product. Page 4 describes how to switch to auto on mode. https://legrand.webdamdb.com/directdownload.php?ti=55645592&tok=tIcrMx7sKdq7FscVBKJLxwRR If that does not work, please reach out to tech support for further assistance. 800 879 8585 M-F 7-7pm CST
Answered by: Tier 1 Tech Support
Date published: 2024-03-27

Lights go off unless common wire is removed then dimmer will not work

Asked by: Pat
There may be a sensor involve so I would recommend that you contact tech suooprt at 1-800-879-8585 option #3 so we can further assist you.
Answered by: Tier 1 Tech Support
Date published: 2023-07-17

Need to find a 3way configuration from the DCLV lineup. Please provide the part number for this device. Can we wire the second DCLV2 switch in parallel to operate as a 3 way?

Asked by: Philip Gillette
The DCLV2 cannot operate as a 3 way switch. Wattstopper does not offer a 3-way compatible analog dimming switch at this time. We recommend considering the Digital Lighting Management System (DLM) for this operation
Answered by: Tier 1 Tech Support
Date published: 2024-10-22
  • y_2026, m_9, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.48
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_DCLV2-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT

Recently Viewed