text.skipToContent text.skipToNavigation

CAC6 90 Degree Angle Clip 3/8'' - Box of 100 [F002241]

F002241 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Attachment option for Cablofil J-Hooks that allows for quick and easy cable installation virtually anywhere.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
Dimensions
Product Width US 4.5 in
Product Weight US 4.0 lb
Product Volume US 0.057 cu ft
Product Depth US 8.0 in
Product Height US 2.75 in

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 20ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;