Obsolete - 09-8204-9112-06BK RUNWAY 90VI 2'' TUBE
09-8204-9112-06BK
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cable Runway is available with tubular side rails that are lightweight yet strong and utilize rungs are made of tubular steel. Powder-coated finish is available in standard black.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Custom Painted | ||
UPC Number | 800388480865 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 6.0 in | ||
Product Weight US | 5.201 lb | ||
Product Volume US | 1.003 cu ft | ||
Product Depth US | 17.0 in | ||
Product Height US | 17.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1