text.skipToContent text.skipToNavigation

Discontinued - 09-7615-0010-18 FG 6''H Fiberglass Ladder 10'L 18''W

09-7615-0010-18 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


For extremely corrosive applications we offer a full line of straight sections, fittings, covers and mounting accessories in polyester and vinylester fiberglass. Rail heights are available in 4"" and 6"" and widths are available up to 36"".
Application Sector Commercial
  • Commercial
Height 17.0 in
Length 120.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Pultruded from Glass Fiber Reinforced Fire Retardant Polyester Resin
  • Finish: Plain
  • Bottom: Ldr = 1'' square tube rung
  • Tray Design: Tray construction and markings
  • Connectors: Supplied in pairs with hardware

Specifications

General Info
Type Straight Sections
Finish Other
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
Bottom Type Ladder
UPC Number 800388511774
Dimensions
Product Depth US 120.0 in
Product Height US 6.0 in
Product Volume US 7.5 cu ft
Product Width US 18.0 in
Product Weight US 31.44 lb
Rung Spacing 9 in
Trade Programs
BAA  Yes
Technical Information
NEMA Load Class 20B

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this product contain Halogens? If so, which ones?

Asked by: J Byrd
Cablofil's fiberglass product line is made from halogen-free polyester.
Answered by: Cablofil Tech Support
Date published: 2022-09-13
  • y_2025, m_9, d_15, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P027717, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 37ms
  • QUESTIONS, PRODUCT