text.skipToContent text.skipToNavigation

6" Steel Straight Sections

06-1F46-0012-24 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Commercial Quality Steel / ASTM A-1008 / A-1011
  • Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
  • Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
  • Construction: Welded
  • Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
  • Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60

Specifications

General Info
Product Line Cablofil
Finish GC
UPC Number 800388267190
Country Of Origin Mexico
Dimensions
Product Width US 27.5 in
Product Weight US 72.402 lb
Product Volume US 13.75 cu ft
Product Depth US 144.0 in
Product Height US 6.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

is this in stock?

Asked by: Dennis
There is a Where to Buy link in the upper right hand corner of the www.legrand.us website. Please contact your local sales rep or distributor for availability.
Answered by: Cablofil Tech Support
Date published: 2023-12-08
  • y_2024, m_4, d_26, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P009450, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 74ms
  • QUESTIONS, PRODUCT