A-Spf-Lr36-24 Al Cvr Left Reducer
A-SPF-LR36-24
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388230637 |
Dimensions
| Product Depth US | 18.0 in | ||
| Product Height US | 3.153 in | ||
| Product Volume US | 0.65 cu ft | ||
| Product Width US | 19.802 in | ||
| Product Weight US | 2.396 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P820287H | Ortronics
Edge Clamp Kit,45Deg, Two Edge Clamps
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RP7CTCGY | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.