text.skipToContent text.skipToNavigation

Blind End Plate

4M-0402-30-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".

Height 4.0 in
  • 4.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Includes Hardware
  • Seals off the open end of a cable tray
  • Fastener material available in Geomet or 316 Stainless Steel

Specifications

General Info
Color Silver
Type Horizontal Other
Material Carbon Steel
Finish Mill Galvanized Steel
Application Sector Commercial, Industrial
Product Line Cablofil
Dimensions
Product Depth US 1.5 in
Product Height US 3.625 in
Product Volume US 0.094 cu ft
Product Width US 29.75 in
Product Weight US 1.98 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;