Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Mill Galvanized Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 6.625 in | ||
| Product Volume US | 0.033 cu ft | ||
| Product Width US | 5.75 in | ||
| Product Weight US | 1.06 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR20HACUSBRED | Pass and Seymour
Pass and Seymour PlugTail® Hospital Grade USB Charging Receptacles
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR20HACUSB | Pass and Seymour
Pass and Seymour PlugTail® Hospital Grade USB Charging Receptacles
