
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
Width
18.0 in
- 18.0 in
- 24.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Accessories | ||
Finish | Stainless 316 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388525290 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 4.625 in | ||
Product Volume US | 0.071 cu ft | ||
Product Width US | 17.75 in | ||
Product Weight US | 1.65 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P036177 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ELCU-200-347 | Wattstopper
Self-contained device that allows any standard lighting control device to control emergency lighting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P035432 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPO2WU | Pass and Seymour
Jumbo 2-gang wall plate.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P314811 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P314786 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P608389 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597TRWRUSBACGRY | radiant Collection
Add charging outdoors, easily and safely, with the first-ever Outdoor GFCI USB combination outlet.
$78.49
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P320647 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P644529 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P641848 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P603470 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP6W | Pass and Seymour
Toggle Switch Openings, 6-Gang