text.skipToContent text.skipToNavigation

Discontinued - Hanger Brackets

6G2-A837-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height 1.5 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single: Supports a single tray side rail from a 1/2'' threaded rod.
  • Double: Support two tray side rails that are installed side-by-side from a single 1/2'' threaded rod.
  • For use with all flange-out ladder and ventilated/trough tray systems.
  • Safe load = 300 lbs. per bracket.

Specifications

General Info
Product Line Cablofil
Finish Hot Dipped Galvanized
UPC Number 800388517189
Country Of Origin Mexico
Dimensions
Product Width US 4.125 in
Product Weight US 1.34 lb
Product Volume US 0.033 cu ft
Product Depth US 2.0 in
Product Height US 7.0 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;