text.skipToContent text.skipToNavigation

Horizontal Adjustable Splice Kit

4A-HASP-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Application Sector Commercial
  • Commercial
Height 7.955 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Bend plates to appropriate angle as needed
  • Field drill outer plate if needed
  • Torque: 19ft./lbs.
  • MEETS CABLE TRAY BONDING REQUIREMENTS
  • KIT INCLUDES ONE INSIDE AND OUTSIDE PLATE

Specifications

General Info
Product Line Cablofil
Finish Aluminum
UPC Number 800388200630
Country Of Origin Mexico
Dimensions
Product Width US 1.818 in
Product Weight US 2.666 lb
Product Volume US 0.159 cu ft
Product Depth US 39.0 in
Product Height US 3.875 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;