Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Horizontal Other | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388306158 |
Dimensions
| Product Depth US | 37.0 in | ||
| Product Height US | 7.0 in | ||
| Product Volume US | 5.546 cu ft | ||
| Product Width US | 37.0 in | ||
| Product Weight US | 19.081 lb | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP200NA | Nuvo
Enjoy 120 watts of power and incredible streaming source variety from this single-zone wireless player.
$599.00
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LM4-LC24J-2A2UN | Ortronics
INFINIUM ULTRA M4 CASSETTE- 12 FIBER- LC DUPLEX TO MPOM- OS2- UNIVERSAL POLARITY
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFBFF-OG | Wiremold
Evolution™ Series Furniture Feed On-Grade Floor Box is for use in on-grade and above grade concrete floor applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NVP500NA | Nuvo
P500 Player Portfolio Sound Bar with 8-in Wireless Subwoofer
$943.95
