Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388171916 |
Dimensions
| Product Depth US | 36.0 in | ||
| Product Height US | 7.241 in | ||
| Product Volume US | 3.262 cu ft | ||
| Product Width US | 21.625 in | ||
| Product Weight US | 8.084 lb | ||
| Tray Height | 7 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FASROLLER | Cablofil
Fas Roller cable guide Easy open gate allows full access to FAS Roller, Unique 4 roller design prevents cable snagging Bi-color rollers show roller turn at a distance which prevents burning the cable while being pulled Multifix poly swivel base attaches directly to Cablofil tray without tools Can be used as a permanent part of a tray installation in horizontal and vertical pathways Sold in sets of 6 includes handy carrying case
