Sb-6A-Lr24-18 Al 6H Lh Reducer 24/18W
SB-6A-LR24-18
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388167421 |
Dimensions
| Product Depth US | 18.0 in | ||
| Product Height US | 6.241 in | ||
| Product Volume US | 1.658 cu ft | ||
| Product Width US | 25.5 in | ||
| Product Weight US | 5.395 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Need part number for 36/18/6h straight reducer can you help me please?
Assuming ladder tray type and aluminum material, part number is LD-6A-SR36-18. See attached numbering example.
Date published: 2025-11-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
VC-6G1I-9212-30 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
