text.skipToContent text.skipToNavigation

Single Hanger Channel

T-0393-10-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Made from 12-gauge strut
  • Hangers have 9/16'' diameter holes 13/16'' from each end to accept 1/2'' threaded rod
  • When used with Z-type hold-down clamps, select hanger with flange out dimensions

Specifications

General Info
Product Line Cablofil
Finish Stainless 316
Dimensions
Product Weight US 3.516 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

M-0393-16-ZN Single Hanger Channel Kit 16” ( is this CHANNEL THE SAME AS Unistrut P1000T 1-5/8'' x 1-5/8'' Slotted Channel, 12 Gauge)

Asked by: Anonymous
Cablofil's trapeze hangers are made from 1-5/8 x 1-5/8 x 12GA strut. P1000T is slotted strut. Cablofil's hangers are solid strut.
Answered by: Cablofil Tech Support
Date published: 2024-02-09
  • y_2024, m_5, d_5, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P642558, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 14ms
  • QUESTIONS, PRODUCT