null
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Horizontal Other | ||
| Material | Carbon Steel | ||
| Finish | Mill Galvanized Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388517233 |
Dimensions
| Product Depth US | 144.0 in | ||
| Product Height US | 4.75 in | ||
| Product Volume US | 0.346 cu ft | ||
| Product Width US | 0.875 in | ||
| Product Weight US | 4.508 lb |
Trade Programs
| BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the thickness (gauge) of the material for the straight divider?
Please email Cablofil tech support at technical.support-CAB@legrand.us for detailed dimensional information.
Date published: 2026-02-12
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2026-01-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
