Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388329003 |
Dimensions
| Product Depth US | 7.625 in | ||
| Product Height US | 12.25 in | ||
| Product Volume US | 1.297 cu ft | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 5.43 lb | ||
| Tray Height | 5 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTS6SOL4BP | Pass and Seymour
PlugTail® Switch, Right Angle with IDEAL Connector, 4-Wire, 6" Solid THHN12
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTS6STR3BP | Pass and Seymour
PlugTail® Switch, Right Angle with IDEAL Connector, 3-Wire, 6" Stranded THHN12
