Vertical Inside 30 Elbow
LD-7G1I-3124-24
Cablofil
Vertical Outside Elbow is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388332362 |
Dimensions
| Product Depth US | 11.25 in | ||
| Product Height US | 19.25 in | ||
| Product Volume US | 3.008 cu ft | ||
| Product Width US | 24.0 in | ||
| Product Weight US | 10.15 lb | ||
| Tray Height | 7 in | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2026-01-27
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2026-01-27
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2026-01-27
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-04-20
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2026-01-27
30A and are way too small in diameter. I still need 6 fuse adaptors for 50A fuses (FRS-R-50) to fit in the 100A disconnects that I ordered previously, of which of these connectors would work?
Bazaarvoice SAP Hybris Integration Version 2.8.1
