Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388406872 |
Dimensions
| Product Depth US | 20.125 in | ||
| Product Height US | 38.25 in | ||
| Product Volume US | 5.568 cu ft | ||
| Product Width US | 12.5 in | ||
| Product Weight US | 18.459 lb | ||
| Radius | 36 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD11LA | radiant Collection
Sleek and easy-to-install, combines two 15A single pole switches.
$19.64
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P081562 | Cablofil
PW covers and cover clamps provide strength and security in most every environment
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
28W48 | Pass and Seymour
Watertight Plug multipoint sealing system provides environmental protection of: NEMA 4, 4X, 6, 6P & IP67 rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P319086 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP263 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space. For 3-Gang use.
$9.81
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP1014WHV1 | On-Q
Cable Access Strap
$13.65
