
Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Vertical Elbows | ||
Finish | Stainless 304 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Bottom Type | Ladder |
Dimensions
Product Weight US | 13.719 lb | ||
Radius | 24 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2025-08-05
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2025-07-09
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P642689 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P322275 | Cablofil
SB-4A-30HB12-24-PE 4H 30 HORZ ELBOW 12R
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP4 | Pass and Seymour
Toggle Switch Openings, 4-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
63700005-26 | Ortronics
TRACJACK USOC SIX-POSITION RJ25C
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P314574 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P644879 | Cablofil
SB-6A-45HB12-24-PE 6H 45 HORZ ELBOW 12R
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P314583 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS5266XGRY | Pass and Seymour
Straight Blade Plug 2pole 3wire 15amp 125volt Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P314577 | Cablofil
Itray Aluminum cable tray provides superior support in long span industrial applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P322264 | Cablofil
SB-4A-YR24-06 AL 4H RH WYE 24R 6W
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P321104 | Cablofil
SB-5A-90VO24-18 AL 5H 90 OVR 24R 18W