Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Vertical Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388372719 |
Dimensions
| Product Depth US | 19.75 in | ||
| Product Height US | 29.0 in | ||
| Product Volume US | 1.989 cu ft | ||
| Product Width US | 6.0 in | ||
| Product Weight US | 12.161 lb | ||
| Tray Height | 6 in | ||
| Radius | 24 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AI-0253-24-ZN | Cablofil
PW dropouts provide the cable support and smooth radius needed for cable drop locations
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2097TRALA | radiant Collection
GFCI receptacles self-test automatically every three seconds to ensure reliable protection.
$40.00
