text.skipToContent text.skipToNavigation

Fiber Trough - Pregalv Trapeze Hanging Clip [341170]

FTASPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

V-Trough cable tray keeps your cables protected and easy to manage. Its high-strength steel construction matches many European OEM specifications and is available in smaller sizes for control and instrumentation cabling. V-Trough is manufactured to exacting standards so that all components fit together perfectly, making installation a snap.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secure to tray by bending tabs.
  • Use with tray runs without covers.
  • Use for multi-level tray runs.
  • Use with 1/4'' and 3/8'' threaded rods.
  • Maximum load is 500 lbs./pair.

Specifications

General Info
Product Line Cablofil
Finish Pre-Galvanized
UPC Number 800388241503
Country Of Origin Italy
Dimensions
Product Weight US 0.176 lb
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;