- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | Hot Dipped Galvanized | ||
Country Of Origin | United States |
Dimensions
Product Width US | 1.97 in | ||
Product Weight US | 0.353 lb | ||
Product Volume US | 0.002 cu ft | ||
Product Depth US | 1.66 in | ||
Product Height US | 1.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1