text.skipToContent text.skipToNavigation

1/4'' Serrated Flange Hex Nut-EZ

SFHN14 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Cablofil
Finish Electrozinc
Country Of Origin United States
Dimensions
Product Width US 0.5 in
Product Weight US 0.11 lb
Product Depth US 0.5 in
Product Height US 0.125 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;