text.skipToContent text.skipToNavigation

5'' METAL TWIST-ON ELECTRICAL BOX KIT [944479]

TC5KITPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This junction box can be directly installed on the side, bottom or corner of any CF series Cablofil wire mesh tray. Unique design allows secure attachment with a 45° twist. Available in two sizes, TC4 and TC5 junction box assemblies feature quality construction and bonding holes for quick and secure attachment.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Attachment: Easy 45 degree twist-on attachment to any CF Series Cablofil tray.
  • Two Sizes: Available in 4'' and 4.7'' box sizes.
  • Box feature standard knockouts on 4 sides.
  • Kit includes: Covers, mounting screws, mounting bracket, box and bonding hardware.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin United States
UPC Number 800388046917
Dimensions
Product Depth US 4.75 in
Product Height US 2.5 in
Product Volume US 0.027 cu ft
Product Width US 4.0 in
Product Weight US 1.47 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;