text.skipToContent text.skipToNavigation

EVO HINGED WALL BOX SPACE WH

EHWB-SPACER Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Evolution™ Series evolves with the addition of the Evolution Series Hinged Wall Box. These boxes offer a clean look that architects love with all the functionality and flexibility that engineers and contractors require. Evolution Series Hinged Wall Boxes include a finished interior in 4- and 8-gang versions, with a decorative, hinged, locking cover that is paintable to blend with any decor. Evolution Series Hinged Wall Boxes work in both new work and old work applications. These boxes are easily configured and/or reconfigured when needed. They’re designed to accept most manufacturers’ power, communications, and A/V devices, while having the depth behind device mounting plates to accommodate even the largest A/V devices. Evolution Series Hinged Wall Boxes are ideal solutions for hotels, hospitals, lecture halls, conference rooms, entertainment venues, and airports.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to close off openings when certain combinations of standard width device plates leave open spaces. Two (2) spacers provided.

Specifications

General Info
Color White
Type Accessories
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Unassembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564086031
Dimensions
Product Weight US 0.34 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;