text.skipToContent text.skipToNavigation

Evolution Series 2-Gang Wall Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to fit and be concealed behind 42'' or larger flat screen displays. Can be installed in both new work and old work applications. Has 2 NEMA size openings for power, communication, or A/V devices. Box is also equipped with a storage module that will accept active A/V equipment up to 6 7/8'' x 9 1/8'' (175mm x 232mm) (dimensions include wire and cables) in size.

Number of Gangs 2 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed to fit and be concealed behind 42'' or larger flat screen displays.
  • Can be installed in both new work and old work applications. Has 2 NEMA size openings for power, communication, or A/V devices.
  • Box is also equipped with a storage module that will accept active A/V equipment up to 6 7/8'' x 9 1/8'' (175mm x 232mm) (dimensions include wire and cables) in size.

Specifications

General Info
Color White
Type Wall Box
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT/QCIT7
UPC Number 786776182699
Dimensions
Product Depth US 3.88 in
Product Length US 13.0 in
Product Width US 11.63 in
Product Weight US 14.4 lb
Cubic Capacity 43 in³
Knockout Size 1-1/4 in, 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Service Capacity Dual
Depth Behind Device Plates 3.63 in
Number of Gangs 2
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is the EFSB4 box rated to be poured in concrete?

Asked by: Brad
Hi, No. It is only meant for installation in walls within a standard 2"x4" metal or wood stud wall cavity. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-05-09

Do you have a surface mounted box or enclosure for mounting the Wiremold EFSB4 Evolution wall box on an existing concrete block wall? If not, do you have a suggestion of what to use for this application

Asked by: Jim Bentz
Hello, EFSB4 is designed to be recessed in stud wall construction. Please call us direct to discuss the application in further detail. We can be reached at 1-844-957-3783. Thank you
Answered by: Wiremold Tech Support
Date published: 2025-04-08

I have a number of these installed for future use and I am missing the screws to attach the covers. Where can I get these or is there a specific size I can buy at a local hardware store.

Asked by: Darryl
Darryl, Those screws are #8-32 X 5/16, PAN HD, PHILLIPS, TAPTITE STYLE THREAD. Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-05-20

Will this box be designed to work in the ambient temperature range of 3-24°C with often lots of moisture in the air? We are installing two interface plates in the box and need to protect these plates from moisture.

Asked by: Kunal Shinde
Hello, The wall boxes are to be utilized in dry, interior locations as defined by Article 300-15 of the NEC. Unfortunately, we do not currently offer a wall box intended for damp environments. Please email us at technical.support@legrand.us for additional information. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-04-25

What is the Fire Rating for these wall boxes?

Asked by: Drew
Hello Drew, None of our wall boxes are considered fire rated.
Answered by: Wiremold Tech Support
Date published: 2023-03-09

Can A Crestron HDMI Transmitter fit into the angled slots?

Asked by: Glenn G.
Please call 844-957-3783 and choose option 2 for Wiremold and then option 2 again for Technical Support to discuss your question in further detail.
Answered by: Wiremold Tech Support
Date published: 2023-02-21

Can the EFSB4 be installed in CMU walls? If not, is there an equivalent product offered for this type of installation?

Asked by: James
Hello - The EFSB4 is intended for installation in 2 x 4 framed walls with drywall. We don't have a flush wall box specifically designed for CMU walls. Thank you
Answered by: Wiremold Tech Support
Date published: 2022-01-26

Can the box be installed an used with out the trim ring installed?

Asked by: Vern
Hello Vern, To cover the rough edge where the cut is made in the wall, the trim ring should be installed. However, the cover is optional. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-01-18
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_13
  • loc_en_US, sid_EFSB2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT