text.skipToContent text.skipToNavigation

Evolution™ Series 4-Gang Hinged Wall Box

EHWB4-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Designed to fit into the 16in on center (406mm) opening between studs in a standard 2in x 4in (51mm x 102mm) wall. For both new work and old work applications. The box has 4-gang standard NEMA size openings and is designed to accommodate power, communications, and A/V devices. The box has been designed with a cable pass-through capability, allowing multiple service access points to be daisy chained together, eliminating the need for multiple conduit runs. Box includes temporary cover. Finished cover assembly (EHWBC4) sold separately.

Color White
Number of Gangs 4 Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in both 4- and 8-gang versions to provide maximum flexibility.
  • Built-in tunnel & feed through capability allows service feeds to be fed through the box, reducing the number f feeds required to reduce installation time.
  • Cover opens a full 180° and can be painted to blend with room decor. Includes integrated handle, lock and key set for security, and flush egress door for cabling.
  • Designed to accept standard 1- to 4-gang device plates. No proprietary plates simplifies ordering and installation.
  • Accepts Legrand AVIP devices, plus A/V devices from leading manufacturers.
  • 3 5/8'' [92mm] of space behind device plates provides the extra depth needed for wiring larger A/V devices.
  • Accepts trade size service feeds from 3/4'' up to 2''. Knockout plates are removable and interchangeable, providing multiple options.
  • Can be installed in new work and old work installations. New hardware not necessary.
  • Both boxes (4- and 8-gang) fit are designed to fit in 16'' opening between studs in standard 2'' x 4'' [51mm x 102mm] wall.
  • UL Listed to U.S. and Canadian safety standards.
  • Finished interior eliminates industrial look for upscale installations, while increasing visibility, making it easier to locate.

Specifications

General Info
Color White
Type Wall Box
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564085577
Dimensions
Product Depth US 3.98 in
Product Length US 10.98 in
Product Width US 7.98 in
Product Weight US 6.49 lb
Cubic Capacity 56.9 in³
Knockout Size 1-1/4 in, 2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Knockout
Service Capacity Dual
Depth Behind Device Plates 3.63 in
Number of Gangs 4
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does the blank shown in the picture come with the box or can I order them separately?

Asked by: Amber D
Hello. The Evolution series 4-gang wall box is designed to take standard wall plates. So those plates, including blanks, would be purchased separately from other manufacturers. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-05-05

Do you make a hinged cover for the EFSB4 wall box or an adapter for the box that allows it to have a hinged cover installed without damaging the wall finish. The owner changed his mind and now wants the hinge instead of the plate held on by screws.

Asked by: Travis Lenhart
Hello Travis, A hinged cover option isn't available for the EFSB4. However, we do offer the EHWB4 four-gang wall box which does have a hinged cover option. The cover is available in white (EHWBC4-WH) or black (EHWBC4-BK) and is made to fit the EHWB4. Thank you!
Answered by: Wiremold Tech Support
Date published: 2022-06-23

does the EHWB8-BK include a locking cover?

Asked by: GREG HART
Hello Greg, The locking cover for the EHWB8-BK is sold separately. Our part# for the cover is EHWBC8-BK. This cover is also available in a white finish (part# EHWBC8-WH). Thank you.
Answered by: Wiremold Tech Support
Date published: 2022-01-26
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_EHWB4-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT