text.skipToContent text.skipToNavigation

Evolution™ Series 8-Gang Hinged Wall Box Cover

EHWBC8-WH Wiremold
Evolution™ Series 8-Gang Hinged Wall Box Cover is rated 1.0 out of 5 by 1.
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EHWBC8-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT

The Evolution™ Series evolves with the addition of the Evolution Series Hinged Wall Box. These boxes offer a clean look that architects love with all the functionality and flexibility that engineers and contractors require. Evolution Series Hinged Wall Boxes include a finished interior in 4- and 8-gang versions, with a decorative, hinged, locking cover that is paintable to blend with any decor. Evolution Series Hinged Wall Boxes work in both new work and old work applications. These boxes are easily configured and/or reconfigured when needed. They’re designed to accept most manufacturers’ power, communications, and A/V devices, while having the depth behind device mounting plates to accommodate even the largest A/V devices. Evolution Series Hinged Wall Boxes are ideal solutions for hotels, hospitals, lecture halls, conference rooms, entertainment venues, and airports.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Decorative wall box cover designed to fit onto the 8-gang hinged wall box (EHWB8).

Specifications

General Info
Color White
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564085591
Dimensions
Product Length US 14.0 in
Product Width US 13.0 in
Product Weight US 5.68 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

Rated 1 out of 5 by from Cheap door for expensive box We purchased 15 of these for an education building renovation and have had nothing but problems with them. The hinge on the doors is held on with double sided tape. The bottom door does not open wide enough to support a bundle of only (6) CAT6A cables plus one power cable without putting stress on the hinge. Combo these two, and the doors have just started falling off their hinges. The pins securing the door to the box at the hinge are tiny and fall out regularly if the door is off its hinge. The hinge needs to be better secured to the door itself and the opening at the bottom needs to be about twice as large to accommodate 8-gang worth of cables entering the box. I am hoping Legrand makes some kind of brush plate style door for the 8-gang box that has a wider opening.
Date published: 2023-09-07
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_EHWBC8-WH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;