
WMPAC525 In-Wall Storage Box with Flange and Cover
WMPAC525FCW
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The WMPAC525FC and WMPAC526FC simplify flat panel installation by providing an organized, recessed space for routing excess cables and for attaching surge protectors/power conditioners. The addition of the flange and cover adds an aesthetic professional appearance and drywall mounting capability.
Compatible with the PST, PRO, PLP, MSR, MTR, MWH, MWR, PWR, PNR, PDR, Thinstall, and FUSION wall mounts.
Size
Small
- Large
- Small
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Multiple depth break away edge: Allows compatibility with standard 3.5" studs & 2.5" studs
- Pre and post construction installation options: Drywall and stud mountable
- Enclosure UL 2416 Listed for installation of AV, IT & Communication Technology Equipment: Stores a large variety of AV components
- Paintable flange and cover options to blend in any: Black and white color options available
- Knockouts for single gang outlets and 1-1/4", 1", & ½"conduit
- Integrated universal zip tie anchor points
- Landscape/Portrait installation
Specifications
General Info
Color | White | ||
Type | Wall Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | Cover, Flange | ||
Installation Location | In-Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL2416 | ||
UPC Number | 786564105831 |
Dimensions
Product Depth US | 3.9 in | ||
Product Length US | 14.25 in | ||
Product Width US | 9.0 in | ||
Product Weight US | 9.8 lb | ||
Knockout Size | 1 in, 1/2 in, 1-1/2 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E309432 | ||
cULus Listed | Yes |
Technical Information
Service Capacity | Dual | ||
Number of Gangs | 5 |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What's the difference between this and the chief proximity pac525? https://www.legrandav.com/products/accessories/display-tv-accessories/proximity-in-wall-storage-box/pac525
Hi,
The are the same product made by Chief.
Thanks,
Date published: 2025-01-03
which box should i use for a 65" monitor
Hello Susanne,
It'll depend on how many devices are required in each box. We'd like to discuss the application in further detail and assist with product selection. Please call us at 1-844-957-3783.
Thank you
Date published: 2024-06-04
Is this box made out of plastic or metal?
Hi,
The boxes are steel.
Thanks,
Date published: 2023-02-27
Bazaarvoice SAP Hybris Integration Version 2.8.1