text.skipToContent text.skipToNavigation

Plug-In Home Level 2 EV Charger

L2EVSE40ACP1450 Pass and Seymour
Plug-In Home Level 2 EV Charger is rated 5.0 out of 5 by 10.
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_L2EVSE40ACP1450, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$627.04 USD

Compact yet powerful, the Plug-In Home Level 2 EV Charger is the safe, easy and efficient way to charge any electric vehicle at home. Designed for indoor or outdoor use, simply plug the unit in for Level 2 charging in garages or driveways.  The charger comes ready-to-use right out of the box and requires no internet connection or software. An Energy Star-certified product, this Level 2 EV Charger is eligible for rebates and incentives in select states.  

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Ready-to-use unit comes preassembled with flexible cord whip and NEMA 1450 plug.
  • Delivers fast level 2 charging: charges from 0 to 100% in 8-10 hours and can provide up to a 38-mile range per hour of charging.
  • Sleek and compact, the unit simply plugs in – indoors or out – for easy charging in garages, driveways or carports.
  • Works with any* electric vehicle using a SAE J1772 Connector, the North American standard for EV charging. *Adapter required for Tesla models.
  • Indicates charging status via LED light, easily showing if the vehicle is charging, fully charged or if there is a charging issue, all at a glance.
  • Features an 18-foot charging cable for easily reaching multiple parking spots.
  • Includes storage hook and holster for keeping the charging cable neatly off the floor for both safety and convenience.
  • Meets the efficiency standards required by the Energy Star program, qualifying users for potential rebates and tax credits. Visit www.energystar.gov for eligibility details.
  • Meets Safety & Materials Standards: cETLus listed to UL standards, FCC & ID certified, and CA Prop-65 and RoHS compliant.
  • Power Deliver: 9.6 KW @40A

Specifications

General Info
Color Black
Type Charging Stations
Finish Matte
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
Warranty Type 1-Year Limited Warranty
Standard cETLus, FCC, IC, Energy Star, CA Prop 65, RoHS
UPC Number 785007442731
Dimensions
Product Depth US 3.7 in
Product Height US 7.1 in
Cable Length 18 ft
Product Length US 7.1 in
Product Width US 3.7 in
Product Weight US 15.0 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
ETL Listed Yes
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 40 A
Seismic Tested No
Connection SAE J1772 Connector (North America Standard)
Connection Type Hardwired, Plug-In
Connector 1 SAE J1772
Enclosure Type NEMA 3R
Environmental Conditions 95% (relative humidity, non-condensing)
Indoor/Outdoor Both
Mounting Type Pedestal
NEMA Configuration Code NEMA 14-50
Wattage 9600 W

Reviews

Rated 5 out of 5 by from Clean, Green, Time Saver This legrand home plug in EV charger is a life and time saver. It was easy enough to install. I probably could have done it myself. It took less than 10 minutes for the guy to install it with an adapter. There aren’t many pieces or steps, it’s really not complicated. The charger works perfectly and provides speedy charging. It comes with its own holder that is very secure, keeping it out of the way of children and car wheels at all times. I decided years ago to limited my impact on the planet. I love with this legrand charger it helps me meet that goal. EV is the way to be! I took pics of the unboxing to show how absolutely simple this set up is. That’s it. Literally. It came partially assembled already, so that’s a win. You can install this indoors or outdoors. I chose to have it inside my two car garage as the set up for installing and usage was just best there in my opinion for my home. It also takes up far less space than I imagined. You could really tuck this powerful little charger almost anywhere. Starting my day everyday will a full charge lets me have the freedom throughout the day with one less worry. Takes about 8 hours for mine, some days a bit less. I wish I would have gotten one of these sooner. The quality is that of commercial grade chargers. You will know as soon as your see it and touch it, there is definitely a difference. It’s pretty fine. I expect this to last a very long time, the attention to detail is unmatched. This unit works with many different vehicles as well, if you have multiple electric vehicles in your household you should be covered. Its lighting system is super easy to read and understand. Even in a dimly lit garage. The cord is very generous and strong. I can easily reach my car no matter which of the two spots in my garage I park in. My car can also be reached from just outside my garage to charge because the cord still reaches. I feel safe with legrand being installed in my home to charge my vehicle. Every safety precaution has been taken. Definitely a worthy item to add to your list. Just makes life so much easier. It also saves time (it did for me) if you’re looking to upgrade your charger to a faster and better quality unit. This would also make the most top tier gift to an EV owner you know and love. Stay clean and green with legrand!
Date published: 2023-08-12
Rated 5 out of 5 by from Good charger The Legrand level 2 outdoor charger is a solid choice of charger for EVs. It's a durable unit with a significantly large diameter charge cord that puts the OEM unit to shame. The cord is longer and unit is smaller than the one provided by OEM. It provided an average of 30 miles per hour of charge. I went from 35% - 95% in 4 hours and 15 minutes. The plug is rugged with a dust cap that secures snug. It's a plug and play unit that my vehicle was able to pick up on instantly. It fits and clicks in to charger port with ease and a secure sound. The unit has a bright green LED that indicates charging and is easy to mount onto surface. This product exceeded my expectations of level 2 EV chargers.
Date published: 2023-07-27
Rated 5 out of 5 by from Quality is absolutely best It is ready out of the box use charger and, Indeed without a doubt the quality of this product is unbeatable. This is my first home plug in charger but I must say this plug in charger met my expectation. The LED light on the hub is informative that tells me that charger is in action and the speed of Level2 charging is satisfactory to me. I installed myself on in the garage, which took roughly half an hour or so, but I highly recommend to have outlet installed by an expert. The charging cable length is quite long, I can pull the cord out of my garage easily.
Date published: 2023-07-23
Rated 5 out of 5 by from Excellent Home Charger We wanted to upgrade our home EV charger and I am SO impressed with the results from this Legrand one. We have an outlet and the package came with an extra just in case so, for anyone who is looking for their first home charger or bought a car used, this kit is perfect for you. So happy with the quality of this charger and 100% recommend to anyone looking to upgrade to a well made, easy to use level 2. It also looks really slick and works directly out of the box. Plug it in and go. I will take some time over the next few weeks to do some comparisons between our Juicebox and will edit with the results but, I can already tell it seems to charge faster and DEFINITELY a much easier setup.
Date published: 2023-07-19
Rated 5 out of 5 by from Awesome! I am super impressed with this charger! This thing charges much quicker than others I have used. It is very well made and extremely durable. Set up was much easier than I had anticipated too. The cords are super sturdy and long enough. It isn't as bulky as others of this type. I am very pleased. I highly recommend it to anyone looking for a superior charger.
Date published: 2023-08-16
  • y_2025, m_10, d_13, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_10
  • loc_en_US, sid_L2EVSE40ACP1450, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 2ms
  • REVIEWS, PRODUCT

Questions & Answers

Does this charger support delayed charger? Yes or No.  one shouldn’t have to call an 800 number for this answer.

Asked by: Polestar Driver 27
No, it doesn't support scheduled/delayed charging. I wish I knew that before buying/installing this unit. It will try to charge as soon as you plug in, even if you have scheduled charging enabled. And after an hour of it trying to charge and your vehicle refusing to charge because you opted into scheduled/delay charge mode, it will throw an error and halts all operation.
Answered by: Bolt Owner
Date published: 2025-09-14

Does this charger support delayed charging? Mine doesn't work and gives flashing red lights error.

Asked by: Bolt Owner
Thank you for your inquiry. To provide further assistance with your request, we require additional information. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST, or via email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2025-09-14

Can I purchase just a side holster to use with the hardwired cable if another company?  The cable end is the same as yours. 

Asked by: Bill36
Thank you for reaching out. Currently, we don't offer individual components for sale for your EV chargers. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Pass & Seymour Technical Support
Date published: 2024-07-30

How long is the cord that goes to the wall receptacle. Not the cord that goes to the car. The other cord.

Asked by: David Ford
Thank you for your inquiry. The Plug-In Home Level 2 EV Charger (L2EVSE40ACP1450) receptacle cord end is 3 feet in length. Best Regards, Technical Support
Answered by: Pass & Seymour Technical Support
Date published: 2025-09-14

Installed this charger today. I have a Tesla model 3. Charger works when I tell it to manually charge but when left plugged into car and scheduled to charge at a later time the charger flashes red 8 times. I unplugged it and plugged it back in. 

Asked by: Anonymous
Please contact us in technical support so we can help you to troubleshoot the device.
Answered by: Wiremold Tech Support
Date published: 2025-01-02
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_L2EVSE40ACP1450, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT