text.skipToContent text.skipToNavigation

800CILCK Series Cast-Iron Floor Box

800CILCK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This semi-adjustable cast iron floor box provides an excellent and economical activation solution for the low density power or communication requirements for on-grade open space areas. These boxes feature an aesthetic, low profile brass appearance that allows you to activate your wiring without obstructions. Activations for these boxes can be flush or pedestal type. These boxes also accept the 525 Series Service Fittings, allowing for more configuration options and a die-cast aluminum look. Typical applications would be in any large open space area.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stamped steel construction. Meets requirements for above grade applications. Lower cost alternative to cast ironboxes on above grade applications.
  • Activation flush or pedestal. Flexibility to meet power or data wiring requirements. Variety of aesthetically pleasing cover options.
  • Single power receptacles available. An inexpensive option for low density power requirements for open space areas.
  • Covers are interchangeable for cast iron and stamped steel. More activations to meet any decor.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Brass
Cover Style Flush
UPC Number 786564262367
Dimensions
Product Height US 3.375 in
Product Length US 4.187 in
Product Weight US 4.27 lb
Cubic Capacity 28.3 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type On-Grade
Cable Entry Knockout
Box Capacity 1 Gang
Service Capacity Single
Floor Type Carpet, Concrete, Tile
Depth Behind Device Plates 2.6 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this box fire rated for installs between floors ?

Asked by: Mark28
Hi, The box is designed to be installed in concrete. It can be used for on grade or above grade applications. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-05-06
  • y_2025, m_10, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_800CILCK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT