text.skipToContent text.skipToNavigation

800LCK Series Steel Floor Box

800LCK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This semi-adjustable stamped steel floor box provides an excellent and economical activation solution for the low density power or communication requirements in above grade open space areas. These boxes feature an aesthetic, low profile brass appearance that allows you to activate your wiring without obstructions. These boxes also accept the 525 Series Service Fittings, allowing for more configuration options and a die-cast aluminum look. Typical applications would be in any large open space area.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Stamped steel construction. Meets requirements for above grade applications. Lower cost alternative to cast ironboxes on above grade applications.
  • Activation flush or pedestal. Flexibility to meet power or data wiring requirements. Variety of aesthetically pleasing cover options.
  • Single power receptacles available. An inexpensive option for low density power requirements for open space areas.
  • Covers are interchangeable for cast iron and stamped steel. More activations to meet any decor.

Specifications

General Info
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Brass
Cover Style Flush
UPC Number 786564260363
Dimensions
Product Height US 3.0 in
Product Length US 4.187 in
Product Weight US 1.61 lb
Cubic Capacity 23.6 in³
Knockout Size 1/2 in, 3/4 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade
Cable Entry Knockout
Box Capacity 1 Gang
Service Capacity Single
Floor Type Carpet, Concrete, Tile
Depth Behind Device Plates 2.6 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;