
880 Series™ Shallow Cast Iron Single Service Floor Box
887B
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The 880 Series™ Floor Box provides an excellent solution for the low density power or communication requirements in open space areas. The 880 Series™ brings the power or communication service directly to the workstation. The 887B floor box is a cast iron floor box for on-grade applications. The 880 Series™ is supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry. Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- The 880 Series™ Floor Box provides an excellent solution for the low density power or communication requirements in open space areas.
- Brings the power or communication service directly to the workstation.
- The 887B floor box is a cast iron floor box for on-grade applications.
- Supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry.
- Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.
Specifications
General Info
Color | Silver | ||
Type | Floor Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564540410 |
Dimensions
Product Depth US | 4.8 in | ||
Product Height US | 2.63 in | ||
Product Volume US | 76.81 cu in | ||
Product Width US | 4.8 in | ||
Product Weight US | 4.14 lb | ||
Cubic Capacity | 24.7 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | On-Grade | ||
Cable Entry | Conduit Threads | ||
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Carpet, Concrete, Tile | ||
Depth Behind Device Plates | 2 in | ||
Number of Outlets | 0 |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1585 | Wiremold
Permanent protection for overfloor cabling in high traffic aras.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFR48-4GX | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.