
One-gang steel box for wood floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
Cover Material | Brass | ||
Cover Style | Surface | ||
UPC Number | 786564109563 |
Dimensions
Product Depth US | 4.5 in | ||
Product Height US | 3.5 in | ||
Product Width US | 5.0 in | ||
Product Weight US | 2.44 lb | ||
Knockout Size | 1 in, 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 1 Gang | ||
Service Capacity | Single | ||
Floor Type | Carpet, Tile, Wood | ||
Depth Behind Device Plates | 2.75 in |
Resources
Installation Instructions
CAD Drawings
Sell Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this box be used in concrete floors?
Hello Ken,
This box is designed for use in wood floor construction.
880S1 stamped steel or 880CS1-1 cast iron single-gang floor boxes should be used in concrete. The cast iron box can be installed on ground level (on-grade) concrete floor construction. 880S1 can be installed in upper concrete floor construction that's not considered fire rated.
Thank you!
Date published: 2023-08-01
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM20GBA612 | Wiremold
6' Plugmold Plus Multioutlet Strip comprised of six 12 inch parts, GBA