text.skipToContent text.skipToNavigation

886B Stamped Steel Floor Box

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The 880 Series Floor Box provides an excellent solution for the low density power or communication requirements in open space areas. The 880 Series brings the power or communication service directly to the workstation. The 880 Series comes in a cast iron version for on grade applications and an economical stamped steel version for above grade applications. The 880 Series is supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry. Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The 880 Series Floor Box provides an excellent solution for the low density power or communication requirements in open space areas.
  • Brings the power or communication service directly to the workstation.
  • Comes in a cast iron version for on grade applications and an economical stamped steel version for above grade applications.
  • Supported by one of the most complete lines of brass, brushed aluminum, and nonmetallic activations in the industry.
  • Some applications for the 880 Series Floor Box are retail facilities, commercial offices, hotels, and financial institutions.

Specifications

General Info
Type Floor Box
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564540403
Dimensions
Product Depth US 4.8 in
Product Height US 2.75 in
Product Width US 4.8 in
Product Weight US 2.038 lb
Cubic Capacity 39 in³
Knockout Size 1 in, 1/2 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Box Type Above-Grade
Cable Entry Knockout
Box Capacity 1 Gang
Service Capacity Single
Floor Type Carpet, Concrete, Tile
Depth Behind Device Plates 2.25 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;