text.skipToContent text.skipToNavigation

DUAL SERVICE FURN. FEED COVER BRASS

8814FFCTCBS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold® Ratchet-Pro™ Series Floor Boxes provide single- and dual-service capability in a variety of easy-to-install round floor boxes. These designs allow the flexibility for providing power, A/V or communication services to open-space areas in an aesthetic solution. Applications include malls, shopping centers, department stores, airports, hospitals, and office buildings. Ratchet-Pro™ Series Floor Boxes are cULus Listed for use in both on grade and above grade concrete construction.
Finish Brushed
  • Brushed
Material Stainless Steel
  • Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual service furniture feed cover for Ratchet-Pro™ Series Floor Boxes.

Specifications

General Info
Type Cover
Finish Brushed
Application Sector Commercial
Product Line Wiremold
Country Of Origin Mexico
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. Meets Article 314.27(C) of NEC.
Cover Style Furniture Feed
UPC Number 786564074793
Dimensions
Product Weight US 3.631 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Service Capacity Dual

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the difference between the 8814FFCTC** and the RP4FFCTC15** (**=color)? They seem to fill the same role, for the same Ratchet-Pro series boxes, but I do not find the 8814... part numbers in the most recent catalogs.

Asked by: Adam Ostrow
Hello. Those covers are for two different box models within the Ratchet-Pro series. The 8814FFCTC is for the 881 boxes only, whereas the RP4FFCTC15 fits other Ratchet-Pro boxes (e.g. the RPNFB). From above, both covers appear the same, but the components underneath are different, to accommodate the different boxes they attach to. Thanks!
Answered by: Wiremold Tech Support
Date published: 2024-01-16
  • y_2025, m_10, d_21, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_8814FFCTCBS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT