text.skipToContent text.skipToNavigation

FPCT - FloorPort Series Cutout Cover Assembly

FPCTBSTR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 53ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flangeless cover for use in tile installation. Die-cast aluminum assembly. Insert in lid allows for tile cutouts to match finished floor. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.

Finish Brushed
  • Brushed
Material Stainless Steel
  • Stainless Steel
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flangeless cover for use in tile installation.
  • Die-cast aluminum assembly. Insert in lid allows for tile cutouts to match finished floor.
  • NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly.Tamper-resistant versions are secured with a single tamper-resistant screw.

Specifications

General Info
Type Cover
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin India
Construction Die cast aluminum
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC
Cover Material Die-Cast Aluminum
UPC Number 786776180497
Dimensions
Product Weight US 1.7 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Dual cable egress
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 49ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;