FPCT - FloorPort Series Cutout Cover Assembly
FPCTBZTR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flangeless cover for use in tile installation. Die-cast aluminum assembly. Insert in lid allows for tile cutouts to match finished floor. NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flangeless cover for use in tile installation.
- Die-cast aluminum assembly. Insert in lid allows for tile cutouts to match finished floor.
- NOTE: Add suffix ''TR'' to the end of the part number to indicate tamper-resistant cover assembly.Tamper-resistant versions are secured with a single tamper-resistant screw.
Specifications
General Info
Type | Cover | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Construction | Die cast aluminum | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC | ||
Cover Material | Die-Cast Aluminum | ||
UPC Number | 786776180510 |
Dimensions
Product Weight US | 1.7 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Dual cable egress | ||
Floor Type | Carpet, Tile |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
881AMD8CTCGY | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB45BP-SM | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPLCTCAL | Wiremold
LARGE FLOORPORT FLANGED COVER