text.skipToContent text.skipToNavigation

FPFFT - FloorPort Series Furniture Feed Cover Assembly

FPFFTBS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flangless cover for use in tile or carpet installation. Die-cast aluminum assembly. Provided with one 1'' trade size screw plug for power or communication type cabling and one combination 1 1/4'' and 2'' trade size screw plug for communication type cabling. Allows for feeding both power and communication cabling. NOTE: Add suffix TR to the end of the part number to indicate tamper-resistant cover assembly. Tamper-resistant versions are secured with a single tamper-resistant screw.

Color Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flangless cover for use in tile or carpet installation
  • Die-cast aluminum assembly.
  • Provided with one 1'' trade size screw plug for power or communication type cabling and one combination 1 1/4'' and 2'' trade size screw plug for communication type cabling
  • Allows for feeding both power and communication cabling
  • NOTE: Add suffix TR to the end of the part number to indicate tamper-resistant cover assembly

Specifications

General Info
Type Cover
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC.
Cover Material Die-Cast Aluminum
Cover Style Furniture Feed
UPC Number 786776152302
Dimensions
Product Weight US 1.7 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Through Floor
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what are the dimensions of the FPBT & FPFFT Floor Box Covers

Asked by: mherndon
Hello, Width of both flangeless covers measure 5-1/2" x 6-3/4" length.
Answered by: Wiremold Tech Support
Date published: 2023-11-07
  • y_2025, m_10, d_19, h_11CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_FPFFTBS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT

Recently Viewed