
One-gang nonmetallic carpet flange. Accepts a 6A communication adapter (CM-MAB), and Ortronics MAB3S2 and MAB6TJ adapters. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564542308 |
Dimensions
Product Depth US | 5.75 in | ||
Product Width US | 4.75 in | ||
Product Weight US | 0.429 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor | ||
Box Capacity | 1 Gang | ||
Floor Type | Carpet |
Resources
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P087861 | Cablofil
PW dropouts provide the cable support and smooth radius needed for cable drop locations
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
829CK-1 | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.