text.skipToContent text.skipToNavigation

ModulinkTM 880MP Series Rectangular Plastic Floor Box Adjusting Ring

880MPA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Modulink™ nonmetallic floor box adjusting ring comes with fiber storage loop. Also includes brass inserts for flange connection and green ground wire for ground connection. Wiremold CM Series Open System adapters that snap directly into the adjusting ring without the need for an adapter. Also includes mounting screws to attach flange to box body. NOTE: One adjusting ring is needed for each 880MP used. For example, a three-gang box will require three adjusting rings, ordered separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Type Accessory
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Construction Not Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ.
UPC Number 786564548874
Dimensions
Product Depth US 5.38 in
Product Height US 1.5 in
Product Volume US 32.25 cu in
Product Width US 4.0 in
Product Weight US 0.36 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit Hub, Knockout
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the largest Depth module ring of the 880mpa. floor guy muded the floor 3 inches, the largest ring the supply house said is 1.5 inch is that true .

Asked by: Anonymous
Hello, 880MPA is the only adjusting ring available for the Modulink 880 PVC floor boxes. If the box is recessed down too far in the concrete I suggest getting another floor box, cutting the top portion and gluing it in place on top of the existing box. If you'd like to discuss the application in further detail please call us direct at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-10-06

Will the 880MPa fit in a B4233 box?

Asked by: Bernard
Hi Bernard, No. Those are designed for use with the Wiremold 880MP series floor boxes. Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-05-31

Where can I find a list of duplex and decora device plates that are compatible with the 880MP adjusting ring?

Asked by: Dan
Hello, The 880MP floor boxes with the 880MPA adjusting ring require a flange and one cover per gang. The link below is for the cutsheet which has all the available options. https://legrand.webdamdb.com/directdownload.php?ti=55656443&tok=0mvsPZSSqCuXtQ86TJRjQQRR Thank you
Answered by: Wiremold Tech Support
Date published: 2022-11-07
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_880MPA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT